Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.773 |
| A dimension MM | 70.434 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1349-1616-259 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC363 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 4.310 |
| Hose cut off factor MM | 109.474 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 2.773 |
| Product length mm | 70.434 |
| Product material | 316 Stainless steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
