Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.924 |
| A dimension MM | 74.269 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87312N-20-20VZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC363 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.500 |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.180 |
| Hose size | -20 |
| Inside diameter IN | 1.046 |
| Inside diameter MM | 26.568 |
| Product material | 316 Stainless steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143594 |
