Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.924 |
| A dimension MM | 74.269 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1349-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC363 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.544 |
| Hose cut off factor MM | 39.218 |
| Hose size | -20 |
| Inside diameter IN | 1.046 |
| Inside diameter MM | 26.568 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 2.924 |
| Product length mm | 74.270 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143600 |
