Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.952 |
| A dimension MM | 74.980 |
| Angle shape | Straight |
| Catalog Item | FC1373-3232-337 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Flange Special |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.316 |
| Hose cut off factor MM | 33.426 |
| Hose size | -32 |
| Inside diameter IN | 1.749 |
| Inside diameter MM | 44.424 |
| Product material | 316 Stainless steel |
