Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.560 |
| A dimension MM | 14.224 |
| Angle shape | Straight |
| Catalog Item | FC1500-1610S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose size | -10 |
| Inside diameter IN | 1.227 |
| Inside diameter MM | 31.166 |
| Product height in | 1.334 |
| Product height mm | 33.884 |
| Product length in | 0.560 |
| Product length mm | 14.224 |
| Product material | Carbon steel |
| Product width mm | 33.884 |
| Series | FC Series |
| Thread sealant | No |