Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.623 |
| A dimension MM | 41.220 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1802-0606C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.135 |
| Hose cut off factor MM | 28.829 |
| Hose size | -6 |
| Inside diameter IN | 0.244 |
| Inside diameter MM | 6.200 |
| Product material | 304 Stainless steel |
| Thread sealant | No |