Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.237 |
| A dimension MM | 56.820 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Passivate |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.000 |
| Hose cut off factor IN | 1.352 |
| Hose cut off factor MM | 34.341 |
| Hose size | -10 |
| Inside diameter IN | 0.442 |
| Inside diameter MM | 11.220 |
| Product material | 304 Stainless steel |
| Thread sealant | No |