Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.490 |
| A dimension MM | 12.446 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -3 |
| Finish plating | Passivate |
| Hose size | -3 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product material | 304 Stainless steel |
| Sub brand | Everflex |