Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.900 |
| A dimension MM | 22.860 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3596-08C |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Passivate |
| Hose size | -8 |
| Inside diameter IN | 0.625 |
| Inside diameter MM | 15.875 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product material | 304 Stainless steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144669 |
![Hose Fittings FC3596-XX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215667%2FID433158160690-0101_preview.jpg&w=1920&q=75)