Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.900 |
| A dimension MM | 22.860 |
| Angle shape | Straight |
| Catalog Item | FC3596-12-503 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -12 |
| Finish plating | Zinc nickel |
| Inside diameter IN | 0.713 |
| Inside diameter MM | 18.110 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Series | Teflon Crimp |
| Thread sealant | No |