Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.725 |
| A dimension MM | 43.820 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -10 |
| End type 1 | Ball Sleeve Compression Type |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.340 |
| Hose size | -10 |
| Inside diameter IN | 0.442 |
| Inside diameter MM | 11.220 |
| Product material | 316 Stainless steel |
| Sub brand | Everflex |