Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.725 |
| A dimension MM | 43.820 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FC3597-1010S |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End size 1 | -8 |
| End Type 1 | Ball Sleeve Compression Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.340 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 1.725 |
| Product length mm | 43.815 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
