Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.153 |
| A dimension MM | 29.290 |
| Angle shape | Straight |
| Backup hex size IN | 0.370 |
| Backup hex size MM | 9.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3629-0304S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.370 |
| End size 1 | -3 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.567 |
| Hose cut off factor MM | 14.400 |
| Hose size | -4 |
| Inside diameter IN | 0.129 |
| Inside diameter MM | 3.270 |
| Product height in | 0.374 |
| Product height mm | 9.500 |
| Product length in | 1.153 |
| Product length mm | 29.286 |
| Product material | Carbon steel |
| Product width in | 0.374 |
| Product width mm | 9.500 |