Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.183 |
| A dimension MM | 30.050 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3629-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.430 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.594 |
| Hose cut off factor MM | 15.110 |
| Hose size | -4 |
| Inside diameter IN | 0.129 |
| Inside diameter MM | 3.280 |
| Product height in | 0.488 |
| Product height mm | 12.395 |
| Product length in | 1.183 |
| Product length mm | 30.048 |
| Product material | Carbon steel |
| Product width in | 0.488 |
| Product width mm | 12.395 |