Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.203 |
| A dimension MM | 30.570 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3629-0504C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.615 |
| Hose cut off factor MM | 15.621 |
| Hose size | -4 |
| Inside diameter IN | 0.129 |
| Inside diameter MM | 3.270 |
| Product material | 316L Stainless steel |