Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.143 |
| A dimension MM | 29.030 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3629-0605S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.655 |
| Hose cut off factor MM | 16.630 |
| Hose size | -5 |
| Inside diameter IN | 0.193 |
| Inside diameter MM | 4.900 |
| Product height in | 0.614 |
| Product height mm | 15.596 |
| Product length in | 1.143 |
| Product length mm | 29.030 |
| Product material | Carbon steel |
| Product width in | 0.614 |
| Product width mm | 15.596 |