Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.907 |
| A dimension MM | 23.037 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87342Y-20-20H32Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Braze Type |
| Finish plating | Passivate |
| Hex size 1 IN | 0.180 |
| Hex size 1 MM | 5.000 |
| Hose cut off factor IN | 0.319 |
| Hose cut off factor MM | 8.102 |
| Hose size | -4 |
| Inside diameter IN | 0.129 |
| Inside diameter MM | 3.276 |
| Product material | 316 Stainless steel |