Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.907 |
| A dimension MM | 23.037 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3630-0404C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Braze Type |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.319 |
| Hose cut off factor MM | 8.102 |
| Hose size | -4 |
| Inside diameter IN | 0.129 |
| Inside diameter MM | 3.276 |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 0.907 |
| Product length mm | 23.038 |
| Product material | 304 Stainless steel |
| Product width in | 0.375 |
| Product width mm | 9.525 |
