Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.839 |
| A dimension MM | 21.310 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3630-0503S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.319 |
| Hose cut off factor MM | 8.102 |
| Hose size | -3 |
| Inside diameter IN | 9.700 |
| Inside diameter MM | 2.460 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 0.839 |
| Product length mm | 21.311 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |