Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.807 |
| A dimension MM | 20.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.000 |
| Hose cut off factor IN | 0.488 |
| Hose cut off factor MM | 12.400 |
| Inside diameter IN | 0.185 |
| Inside diameter MM | 4.699 |
| Product height in | 0.437 |
| Product height mm | 11.112 |
| Product length in | 0.807 |
| Product length mm | 20.497 |
| Product width in | 0.437 |
| Product width mm | 11.112 |
