Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.807 |
| A dimension MM | 20.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87343-32-32XZ |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Protective oil |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Hose cut off factor IN | 0.488 |
| Hose cut off factor MM | 12.400 |
| Inside diameter IN | 0.248 |
| Inside diameter MM | 6.300 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.807 |
| Product length mm | 20.497 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
