Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.204 |
| A dimension MM | 30.580 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3630-0610S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.219 |
| Hose cut off factor MM | 5.560 |
| Hose size | -10 |
| Inside diameter IN | 0.341 |
| Inside diameter MM | 8.670 |
| Product height in | 0.813 |
| Product height mm | 20.638 |
| Product length in | 1.496 |
| Product length mm | 37.998 |
| Product material | Carbon steel |
| Product width in | 0.813 |
| Product width mm | 20.637 |