Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.204 |
| A dimension MM | 30.580 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3630-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.885 |
| Hose cut off factor MM | 22.480 |
| Inside diameter IN | 0.345 |
| Inside diameter MM | 8.760 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.204 |
| Product length mm | 30.581 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
