Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.297 |
| A dimension MM | 32.943 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87362-12-12Z |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.885 |
| Hose cut off factor MM | 22.480 |
| Inside diameter IN | 0.434 |
| Inside diameter MM | 11.023 |
| Product height in | 0.812 |
| Product height mm | 20.624 |
| Product length in | 1.297 |
| Product length mm | 32.943 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.624 |
