Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.375 |
| A dimension MM | 34.930 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3630-1416S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -14 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.370 |
| Hose cut off factor MM | 9.400 |
| Hose size | -16 |
| Inside diameter IN | 0.792 |
| Inside diameter MM | 20.120 |
| Product material | Carbon steel |