Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.273 |
| A dimension MM | 32.330 |
| Angle shape | Straight |
| Catalog Item | 87371-32-32Y2 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.430 |
| Hex size 2 MM | 11.112 |
| Hose cut off factor IN | 0.585 |
| Hose cut off factor MM | 14.860 |
| Hose size | -4 |
| Inside diameter IN | 0.121 |
| Inside diameter MM | 3.080 |
| Product material | Carbon steel |
| Thread size 1 | 1/8-27 NPTF |