Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| A dimension MM | 51.816 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FC3680-0808B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.661 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.040 |
| Product length mm | 51.816 |
| Product material | Brass |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Everflex |
| Thread size 1 | 1/2-14 NPTF |
