Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.320 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-12-10XZN |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.175 |
| Hose cut off factor MM | 29.840 |
| Hose size | -10 |
| Inside diameter IN | 0.434 |
| Inside diameter MM | 11.030 |
| Product material | Carbon steel |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144799 |
![Hose Fittings FC3680-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215673%2FID433158194700-0101_preview.jpg&w=1920&q=75)