Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.320 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3680-1212B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Hose size | -12 |
| Inside diameter IN | 0.558 |
| Inside diameter MM | 14.180 |
| Product height in | 1.063 |
| Product height mm | 26.988 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Brass |
| Product width in | 1.063 |
| Product width mm | 26.987 |
| Thread size 1 | 3/4-14 NPTF |
