Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.436 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-12-12H150XZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.925 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -16 |
| Inside diameter IN | 0.792 |
| Inside diameter MM | 20.116 |
| Product material | 304 Stainless steel |
| Thread sealant | No |
| Thread size 1 | 1-11 1/2 NPTF |
![Hose Fittings FC3680-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215673%2FID433158194700-0101_preview.jpg&w=1920&q=75)