Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.280 |
| A dimension MM | 32.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FC4098-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.3 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.694 |
| Hose cut off factor MM | 17.600 |
| Hose size | -4 |
| Inside diameter IN | 0.1200 |
| Inside diameter MM | 3.0000 |
| Product height in | 1.083 |
| Product height mm | 27.508 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Sub brand | Everflex |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144843 |
