Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 48.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 87391-12-16ZN |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.089 |
| Drop dimension MM | 27.70 |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Protective oil |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.038 |
| Hose cut off factor MM | 26.400 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.600 |
| Product height in | 1.089 |
| Product height mm | 27.660 |
| Product length in | 1.920 |
| Product length mm | 48.768 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |