Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.050 |
| A dimension MM | 52.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 87391-16-12H70XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.20 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hose cut off factor IN | 1.162 |
| Hose cut off factor MM | 29.500 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.200 |
| Product material | Carbon steel |
| Sub brand | Everflex |
| Thread size 1 | 7/8-14 UNF |
