Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FC5098-0404S |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Sub brand | Everflex |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FC5098-0404S |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Sub brand | Everflex |