Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.430 |
| A dimension MM | 36.320 |
| Angle shape | Straight |
| Backup hex size IN | 0.380 |
| Backup hex size MM | 9.525 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6216-0303S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -3 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.110 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.280 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.430 |
| Product length mm | 36.322 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 3/8-24 UNF |