Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.370 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.430 |
| Hex size 2 MM | 11.112 |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.500 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.040 |
| Product material | Carbon steel |
| Thread size 1 | 7/16-20 UNF |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)