Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.260 |
| Compatible hose ID MM | 6.604 |
| Compatible hoses | 2808FC465 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.700 |
| End size 1 | -8 |
| End type 1 | Female 45 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 15.700 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 1.010 |
| Hose cut off factor MM | 25.654 |
| Hose size | -5 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.826 |
| Product material | Carbon steel |
| Thread size 1 | 1/2-20 UNF |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)