Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.340 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391Y-16-10Z |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.708 |
| Hex size 2 MM | 18.000 |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.734 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)