Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.130 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6216-1010-63 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2807 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.528 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.210 |
| Product length mm | 56.134 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)