Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.134 |
| Angle shape | Straight |
| Backup hex size IN | 0.826 |
| Backup hex size MM | 21.000 |
| Brand | Danfoss |
| Catalog Item | FC6216-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.318 |
| Hose cut off factor MM | 33.500 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.210 |
| Product length mm | 56.134 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145444 |
