Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.130 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6216-1212C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.810 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 11.200 |
| Product material | 316 Stainless steel |
| Thread size 1 | 1 1/16-14 UN |