Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.310 |
| A dimension MM | 33.274 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391Y-16-16Z |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 0.851 |
| Drop dimension MM | 21.61 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 0.819 |
| Hose cut off factor MM | 20.803 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.851 |
| Product height mm | 21.615 |
| Product length in | 1.310 |
| Product length mm | 34.036 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |