Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6261-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.38 |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.113 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.418 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Product material | Carbon steel |
| Product width in | 0.440 |
| Product width mm | 11.176 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |