Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.370 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6261-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.38 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.700 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.695 |
| Hose cut off factor MM | 43.053 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thread size 1 | 5/8-18 UNF |
