Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6262-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.113 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.413 |
| Hose cut off factor MM | 35.890 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.040 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UN |
