Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.260 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6262-0506S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.413 |
| Hose cut off factor MM | 35.890 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 1/2-20 UNF |