Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.921 |
| A dimension MM | 48.793 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391Y-24-24RZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 15.800 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 1.433 |
| Hose cut off factor MM | 36.398 |
| Hose size | -6 |
| Inside diameter IN | 0.248 |
| Inside diameter MM | 6.299 |
| Product material | Carbon steel |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
| Working pressure max BAR | 275 |
| Working pressure max PSI | 4000 |