Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391Y-24-24SR |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 16.000 |
| Hose cut off factor IN | 1.413 |
| Hose cut off factor MM | 35.890 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.900 |
| Product length mm | 48.768 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thread size 1 | 5/8-18 UNF |