Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.944 |
| Angle shape | Straight |
| Catalog Item | 87391Y-24-24VSR |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 1.475 |
| Hose cut off factor MM | 37.465 |
| Hose size | -8 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Carbon steel |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 3/4-18 |
| Tube OD 1 IN | 1.312 |
| Tube OD 1 MM | 33.320 |
| Working pressure max BAR | 275 |