Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.800 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.113 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.288 |
| Hose cut off factor IN | 1.595 |
| Hose cut off factor MM | 40.513 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.100 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UN |